メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

代替製品
9ZXL1251E - 12-Output DB1200ZL PCIe Clock Clock Buffer
  • Notes:Pin-to-pin with improved performance

特長

  • Cycle-to-cycle jitter <50ps
  • Output-to-output skew < 65 ps
  • Input-to-output delay variation <50ps
  • PCIe Gen3 phase jitter < 1.0ps RMS
  • QPI 9.6GT/s 12UI phase jitter < 0.2ps RMS
  • Space-saving 64-pin packages
  • Fixed feedback path/ 0ps input-to-output delay
  • 9 Selectable SMBus Addresses/Multiple devices can share the same SMBus Segment
  • 12 OE# pins/Hardware control of each output
  • PLL or bypass mode/PLL can dejitter incoming clock
  • 100MHz or 133MHz PLL mode operation/supports PCIe and QPI applications
  • Selectable PLL bandwidth/minimizes jitter peaking in downstream PLL's
  • Spread Spectrum Compatible/tracks spreading input clock for low EMI
  • Software control of PLL Bandwidth and Bypass Settings/ PLL can dejitter incoming clock (B Rev only)

説明

The IDT9ZX21201 is a 12-output DB1200Z suitable for PCI Express® Gen3 or QPI applications. The part is backwards compatible to PCIe Gen1 and Gen2. A fixed external feedback maintains low drift for critical QPI applications. In bypass mode, the IDT9ZX21201 can provide outputs up to 150MHz.

パラメータ

属性値
Diff. Outputs12
Diff. Output SignalingHCSL
Output Freq Range (MHz)33 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)858
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Diff. Termination Resistors52
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionBuffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryProcessor Clock Buffers, Zero Delay Buffers

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5

適用されたフィルター