メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

特長

  • 4 - 0.7 V current-mode differential output pairs
  • Supports zero delay buffer mode and fanout mode
  • Bandwidth programming available
  • 50-100 MHz operation in PLL mode
  • 50-400 MHz operation in Bypass mode
  • Spread spectrum modulation tolerant, 0 to -0.5% down spread and +/- 0.25% center spread.
  • Supports undriven differential outputs in PD# and SRC_STOP# modes for power management.
  • Outputs cycle-cycle jitter < 50 ps
  • Outputs skew: 50 ps
  • Phase jitter: PCIe Gen1 < 86 ps peak to peak
  • Phase jitter: PCIe Gen2 < 3.0/3.1 ps rms
  • 28-pin SSOP/TSSOP package
  • Available in RoHS compliant packaging
  • Supports Commercial (0 to +70°C) and Industrial (-40 to +85°C) temperature ranges

説明

The 9DB403 is compatible with the Intel DB400v2 Differential Buffer Specification. This buffer provides 4 PCI Express® Gen2 clocks. The 9DB403 is driven by a differential output pair from a CK410B+, CK505 or CK509B main clock generator.

パラメータ

属性値
Diff. Outputs4
Diff. Output SignalingHCSL
Output Freq Range (MHz)33 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)347, 380
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Diff. Termination Resistors16
Package Area (mm²)42.7, 54.1
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 400
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)3.3
Product CategoryPCI Express Clocks

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SSOP10.2 x 5.3 x 1.73280.65
TSSOP9.7 x 4.4 x 1.0280.65

適用されたフィルター