メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

ALVISO - CK410M clock, Intel Yellow Cover part

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG56
Lead Count (#):56
Pkg. Dimensions (mm):18.4 x 7.5 x 2.3
Pitch (mm):0.64

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

製品スペック

Pkg. TypeSSOP
Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeTube
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK410M
Core Voltage (V)3.3
Die FormNo
Diff. Output SignalingHCSL
FunctionClock Generator
Input Freq (MHz)14.318 - 400
Length (mm)18.4
MOQ104
Moisture Sensitivity Level (MSL)3
Output Freq Range (MHz)14.318 - 400
Output Voltage (V)3.3
Package Area (mm²)138
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)18.4 x 7.5 x 2.3
Qty. per Carrier (#)26
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.3
Width (mm)7.5
Xtal Freq (MHz)14.3182 - 14.3182
Xtal Inputs (#)1

説明

IDT954201 is a CK410M Yellow Cover clock synthesizer. IDT954201 provides a single-chip solution for mobile systems built with Intel P4-M processors and Intel mobile chipsets. IDT954201 is driven with a 14.318MHz crystal and generates CPU outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and PCI-Express.