メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Programmable Timing Control Hub™ For P4™

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PV56
Lead Count (#):56
Pkg. Dimensions (mm):18.4 x 7.5 x 2.3
Pitch (mm):0.64

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSSOP
Lead Count (#)56
Pb (Lead) FreeNo
Carrier TypeReel
C-C Jitter Max P-P (ps)150
Chipset ManufacturerIntel
Clock Spec.CK408
Core Voltage (V)3.3
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)14.318 - 14.318
Input TypeCrystal
Inputs (#)1
Length (mm)18.4
MOQ1000
Moisture Sensitivity Level (MSL)1
Output Banks (#)7
Output Freq Range (MHz)14.318 - 14.318, 33.33 - 33.33, 66.66 - 66.66, 48.008 - 48.008, 100 - 100, 133 - 133, 200 - 200
Output Skew (ps)100
Output Voltage (V)3.3
Package Area (mm²)138
Pb Free Categorye0
Pitch (mm)0.64
Pkg. Dimensions (mm)18.4 x 7.5 x 2.3
Prog. ClockYes
Prog. InterfaceI2C
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.3
Width (mm)7.5

説明

Programmable Timing Control Hub™ for P4™