メインコンテンツに移動
FemtoClock NG Universal Frequency Translator (4-in/2-PLL/8-out)
本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。
カスタムプログラムユーティリティをお試しください。

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG72
Lead Count (#): 72
Pkg. Dimensions (mm): 10.0 x 10.0 x 1.0
Pitch (mm): 0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

製品スペック

Lead Count (#) 72
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 0
Qty. per Carrier (#) 168
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication SINGAPORE
Advanced Features Programmable Hitless Reference Switching, Fractional-N PLL, External Feedback
Application Jitter Attenuator, Port Synchronizer
Channels (#) 2
Core Voltage (V) 2.5V, 3.3V
Diff. Inputs 4
Diff. Outputs 8
Family Name UFT (Gen 3)
Feedback Input Yes
Fractional Output Dividers (#) 2
Input Freq (MHz) 0.008 - 875
Input Freq Range Type TDM, DS1, E1, SONET/SDH, Ethernet, OTN
Input Type LVCMOS, LVTTL, HCSL, LVHSTL, LVDS, LVPECL
Inputs (#) 4
Length (mm) 10
Loop Bandwidth Range (Hz) 0.5 - 360
MOQ 168
Output Banks (#) 4
Output Freq Range (MHz) 0.008 - 1000
Output Freq Range Type TDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X, STM-16/OC-48, OTU-1, STM-64/OC-192/10GBASE-W, 10GBASE-R, OTU-2, XGMII/XAUI
Output Signaling LVCMOS, LVDS, LVPECL, HCSL
Output Skew (ps) 45
Output Type LVCMOS, LVDS, LVPECL, HCSL
Output Voltage (V) 2.5V, 3.3V
Outputs (#) 8
Package Area (mm²) 100
Phase Jitter Typ RMS (fs) 280
Phase Jitter Typ RMS (ps) 0.28
Pitch (mm) 0.5
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.0
Pkg. Type VFQFPN
Price (USD) $11.98413
Product Category FemtoClock NG
Prog. Clock Yes
Prog. Interface I2C, SPI
Reference Output Yes
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum No
Tape & Reel No
Thickness (mm) 1
VCO Max Freq (MHz) 4000
VCO Min Freq (MHz) 3000
Width (mm) 10
Xtal Freq (KHz) 10000 - 40000
掲載 No

説明

The 8T49N286 has one fractional-feedback PLL that can be used as a frequency translator with jitter attenuation or a frequency synthesizer. It is equipped with six integer and two fractional output dividers, allowing the generation of up to eight different output frequencies, ranging from 8kHz to 1GHz. Output frequencies can be completely independent of the input frequencies, and up to four of these frequencies can be completely independent of each other. The eight outputs may be selected among LVPECL, LVDS, HCSL, or LVCMOS output levels.

The 8T49N286 is ideal for use in a wide range of equipment, including 10G/40G/100G SONET/SDH and Ethernet network line cards, wireless base station baseband units, broadcast video, carrier Ethernet switches, OTN, or in test and measurement applications. For example, the 8T49N286 can be used in GbE/10GbE/100GbE Synchronous Ethernet line card applications to preserve the G.8262 compliance from the Synchronous Equipment Timing Source (SETS) on the timing card.

Renesas' third-generation Universal Frequency Translator family also includes the 8T49N285 (2-in/1-PLL/8-out), and 8T49N287 (2-in/2-PLL/8-out), and the 8T49N242 (2-in/1-PLL/4-out). These devices are complemented by the 82P33714 and 82P33731 SETS for Synchronous Ethernet (SyncE) and 10G to 40G SyncE, respectively.