メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Low Additive Jitter 2:8 Buffer with Universal Differential Outputs

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)70
Additive Phase Jitter Typ RMS (ps)0.07
Adjustable PhaseNo
Channels (#)2
Core Voltage (V)3.3V, 2.5V, 1.8V
Family Name8P39
FunctionBuffer
Input Freq (MHz)1.0E-6 - 1000
Input TypeLVPECL, LVDS, LVHSTL, CSL, LVCMOS
Inputs (#)2
Length (mm)5
MOQ2500
Noise Floor (dBc/Hz)-153
Output Freq Range (MHz)1.0E-6 - 1000
Output Skew (ps)100
Output TypeLVPECL, LVDS, HCSL, CML
Output Voltage (V)3.3V, 2.5V, 1.8V
Outputs (#)8
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, RF Buffers
Prog. InterfacePin select
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)1.8 - 3.3
Tape & ReelYes
Thickness (mm)0.9
Width (mm)5

説明

The 8P391208 low additive jitter 2:8 buffer is intended to take one or two reference clocks, select between them using a pin selection, and generate up to eight outputs that are the same as the reference frequency. The 8P391208 supports two output banks, each with its own power supply. All outputs in one bank would generate the same output frequency, and each bank can be individually controlled for output type or output enable. The device can operate over the -40 °C to +85 °C temperature range.