メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Crystal Or Differential to LVCMOS/LVTTL Clock Buffer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyCHINA
Country of Wafer FabricationSINGAPORE
Additive Phase Jitter Typ RMS (fs)240
Additive Phase Jitter Typ RMS (ps)0.24
Core Voltage (V)2.5V, 3.3V
Family Name8L30
FunctionBuffer, Multiplexer
Input Freq (MHz)200
Input TypeCrystal, HCSL, LVDS, LVPECL
Inputs (#)3
Length (mm)5
MOQ490
Output Banks (#)1
Output Freq Range (MHz)200
Output Skew (ps)50
Output TypeLVCMOS
Output Voltage (V)1.5V, 1.8V, 2.5V, 3.3V
Outputs (#)10
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Price (USD)$2.91728
Product CategoryClock Buffers & Drivers, Clock Multiplexers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)0.9
Width (mm)5

説明

The 8L3010I is a low skew, 1-to-10 LVCMOS / LVTTL Fanout Buffer. The low impedance LVCMOS/LVTTL outputs are designed to drive 50? series or parallel terminated transmission lines. The 8L3010I is characterized at full 3.3V and 2.5V, mixed 3.3V/2.5V, 3.3V/1.8V, 3.3V/1.5V, 2.5V/1.8V and 2.5V/1.5V output operating supply modes. The input clock is selected from two differential clock inputs or a crystal input. The differential input can be wired to accept a single-ended input. The internal oscillator circuit is automatically disabled if the crystal input is not selected.