メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
8-Output Very Low Phase Jitter HCSL Fanout Buffer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputYes
Additive Phase Jitter Typ RMS (fs)65
Additive Phase Jitter Typ RMS (ps)0.065
Advanced FeaturesAdditive phase noise 75fs
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
Core Voltage (V)3.3
Diff. Input SignalingHCSL, LVPECL
Diff. Inputs1
Diff. Output SignalingHCSL
Diff. Outputs8
FunctionBuffer
Input Freq (MHz)1 - 350
Input TypeHCSL, LVDS, LVPECL
Inputs (#)1
Length (mm)5
MOQ490
Output Banks (#)4
Output Enable (OE) Pins1
Output Freq Range (MHz)1 - 350
Output Freq Range Type1MHz to 350MHz
Output Skew (ps)38
Output TypeHCSL
Output Voltage (V)0.8
Outputs (#)8
Package Area (mm²)25
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)1090.18
Product CategoryClock Buffers & Drivers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Width (mm)5

説明

The 8INT31H800A is an 8-output very high-performance HCSL fanout buffer for high-performance interconnect applications. It can also be used at speeds up to 350MHz. There are four OE pins on the device, each controlling two outputs.