メインコンテンツに移動
12-lane, 12-port PCIe Gen2 System Interconnect Switch

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: FCBGA
Pkg. Code: HL324
Lead Count (#): 324
Pkg. Dimensions (mm): 19.0 x 19.0 x 3.02
Pitch (mm): 1

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 4
ECCN (US)
HTS (US)

製品スペック

Pkg. Type FCBGA
Lead Count (#) 324
Pb (Lead) Free No
Carrier Type Tray
Function System Interconnect Switch
Length (mm) 19
MOQ 84
Moisture Sensitivity Level (MSL) 4
PCI Express (generation and ch) 2.1
PCIe Generation Gen2
PCIe Lanes (#) 12
Package Area (mm²) 361
Payload Size Max (B) 2000
Pb Free Category e0
Pitch (mm) 1
Pkg. Dimensions (mm) 19.0 x 19.0 x 3.02
Ports (#) 12
Qty. per Carrier (#) 84
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 3.02
Width (mm) 19
掲載 No

説明

Provides 12 PCIe Gen2 lanes and 12 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.