メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

Differential-to-0.7V HCSL Differential Jitter Attenuator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG20
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.0
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTSSOP
Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Advanced FeaturesFeedback Input, Spread Spectrum
App Jitter CompliancePCIe
C-C Jitter Max P-P (ps)45
Core Voltage (V)3.3
Feedback InputYes
Input Freq (MHz)98 - 128
Input TypeLVPECL, LVDS, HSTL, SSTL, HCSL
Inputs (#)1
Length (mm)6.5
MOQ74
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)98 - 640
Output TypeHCSL
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)28.6
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.0
Prog. ClockNo
Qty. per Carrier (#)74
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

説明

The 871002I-02 is a high performance Jitter Attenuator designed for use in PCI Express®™ systems. In some PCI Express® systems, such as those found in desktop PCs, the PCI Express® clocks are generated from a low bandwidth, high phase noise PLL frequency synthesizer. In these systems, a jitter attenuator may be required to attenuate high frequency random and deterministic jitter components from the PLL synthesizer and from the system board. The 871002I-02 has two PLL bandwidth modes: 350kHz and 2200kHz. The 350kHz mode provides the maximum jitter attenuation, but it also results in higher PLL tracking time. In this mode, the spread spectrum modulation may also be attenuated. The 2200kHz bandwidth provides the best tracking skew and will pass most spread profiles, but the jitter attenuation will not be as good as the lower bandwidth modes. The 871002I-02 can be set for different modes using the F_SELx pins as shown in Table 3C. The 871002I-02 uses IDT 3rd Generation FemtoClockTM PLL technology to achieve the lowest possible phase noise. The device is packaged in a small 20 Lead TSSOP package, making it ideal for use in space constrained applications such as PCI Express® add-in cards.