メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
LVCMOS Zero Delay Buffer

パッケージ情報

Pkg. Type:SSOP
Pkg. Code:PYG28
Lead Count (#):28
Pkg. Dimensions (mm):10.2 x 5.3 x 1.73
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSSOP
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeTube
Core Voltage (V)5
Input Freq (MHz)10 - 100
Input TypeTTL
Inputs (#)2
Length (mm)10.2
MOQ94
Moisture Sensitivity Level (MSL)1
Output Banks (#)4
Output Freq Range (MHz)55
Output SignalingTTL
Output Skew (ps)250
Output TypeTTL
Output Voltage (V)5
Outputs (#)8
Package Area (mm²)54.1
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)10.2 x 5.3 x 1.73
Qty. per Carrier (#)47
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.73
Width (mm)5.3

説明

Not recommended for new designs. Please use 74FCT388915T instead.