| Pkg. Type: | CDIP |
| Pkg. Code: | CD20 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 25.4 x 7.62 x 2.9 |
| Pitch (mm): | 2.54 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CDIP |
| Lead Count (#) | 20 |
| Pb (Lead) Free | No |
| Carrier Type | Tube |
| Length (mm) | 25.4 |
| MOQ | 200 |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 193.5 |
| Pb Free Category | e0 |
| Pitch (mm) | 2.54 |
| Pkg. Dimensions (mm) | 25.4 x 7.62 x 2.9 |
| Qty. per Carrier (#) | 20 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -55 to 125°C |
| Thickness (mm) | 2.9 |
| Width (mm) | 7.62 |
This product is obsolete.