メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Low Skew 1 to 5 Clock Buffer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:COL
Pkg. Code:CMG8
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 2.0 x 0.5
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)8
Carrier TypeCut Tape
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)4000
Package Area (mm²)4
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 2.0 x 0.5
Reel Size (in)7
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye4 NiPdAu
Temp. Range (°C)-40 to 85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Additive Phase Jitter Typ RMS (fs)35
Core Voltage (V)1.8V, 2.5V, 3.3V
FunctionBuffer
Input Freq (MHz)200
Input TypeLVCMOS
Inputs (#)1
Length (mm)2
MOQ500
Output Banks (#)1
Output Freq Range (MHz)200
Output Skew (ps)65
Output TypeLVCMOS
Output Voltage (V)1.8V, 2.5V, 3.3V
Outputs (#)5
Pkg. TypeCOL
Price (USD)$1.82821
Product CategoryClock Buffers & Drivers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)0.5
Width (mm)2

説明

The 74FCT38075S is a low skew, single input to five output, LVCMOS clock buffer that offers a best-in-class additive phase jitter of sub 50fs.