メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
16-Bit Register (3-State)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)16
Core Voltage (V)5
FunctionRegister
Length (mm)15.9
MOQ720
Moisture Sensitivity Level (MSL)3
Output Type3-state
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Pkg. TypeSSOP
Qty. per Carrier (#)30
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.3
Width (mm)7.5

説明

The 74FCT162374T 16-bit high-speed, low-power edge-triggered D-type registers are ideal for use as buffer registers for data synchronization and storage and can operate as two 8-bit registers or one 16-bit register with common clock. The 74FCT162374T offers low ground bounce, minimal undershoot, and controlled output fall times–reducing the need for external series terminating resistors. It is plug-in replacement for the 74FCT16374T for on-board bus interface applications. The 74FCT162374T operates at -40C to +85C