メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
4K x 9 DualAsync FIFO, 3.3V

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PA56
Lead Count (#):56
Pkg. Dimensions (mm):14.0 x 6.1 x 1.0
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)56
Pb (Lead) FreeNo
Carrier TypeTube
Access Time (ns)20
ArchitectureDual FIFO
Bus Width (bits)9
Core Voltage (V)3.3
Density (Kb)36
Family NameDualAsync
I/O Type3.3 V LVTTL
InterfaceAsynchronous
Length (mm)14
MOQ238
Moisture Sensitivity Level (MSL)1
Organization4K x 9
Package Area (mm²)85.4
Pb Free Categorye0
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 6.1 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)34
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1

説明

The 72V84 is a dual-FIFO memory that loads and empties data on a first-in/first-out basis. It utilizes a 9-bit wide data array to allow for control and parity bits at the user's option. This is useful in data communications applications where a parity bit is needed for transmission/reception error checking. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.