Lead Count (#) | 100 |
Pkg. Code | PKG100 |
Pitch (mm) | 0.65 |
Pkg. Type | TQFP |
Pkg. Dimensions (mm) | 20.0 x 14.0 x 1.4 |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | NLR |
HTS (US) | 8542320041 |
Lead Count (#) | 100 |
Pb (Lead) Free | Yes |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Architecture | Synch Burst |
Bus Width (bits) | 18 |
Core Voltage (V) | 3.3 |
Density (Kb) | 9216 |
I/O Voltage (V) | 3.3 - 3.3 |
Length (mm) | 20.0 |
MOQ | 1000 |
Organization | 512K x 18 |
Output Type | Flowthrough |
Package Area (mm²) | 280.0 |
Pb Free Category | e3 Sn |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 20.0 x 14.0 x 1.4 |
Pkg. Type | TQFP |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 1000 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range | 0 to 70°C |
Thickness (mm) | 1.4 |
Width (mm) | 14.0 |
The 71V67903 3.3V CMOS SRAM is organized as 512K x 18. The 71V67903 SRAM contains write, data, address and control registers. There are no registers in the data output path (flow-through architecture). The burst mode feature offers the highest level of performance to the system designer, as it can provide four cycles of data for a single address presented to the SRAM.