メインコンテンツに移動
4 MEG ZBT W/SLOW TC

パッケージ情報

Pkg. Type:PBGA
Pkg. Code:BG119
Lead Count (#):119
Pkg. Dimensions (mm):14.0 x 22.0 x 2.15
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePBGA
Lead Count (#)119
Pb (Lead) FreeNo
Carrier TypeReel
Length (mm)14
MOQ1000
Moisture Sensitivity Level (MSL)3
Package Area (mm²)308
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)14.0 x 22.0 x 2.15
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.15
Width (mm)22
掲載No

説明

This product is obsolete.