| CADモデル: | View CAD Model |
| Pkg. Type: | TSOP |
| Pkg. Code: | PH44 |
| Lead Count (#): | 44 |
| Pkg. Dimensions (mm): | 18.41 x 10.16 x 1.0 |
| Pitch (mm): | 0.8 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TSOP |
| Lead Count (#) | 44 |
| Pb (Lead) Free | No |
| Carrier Type | Tray |
| Length (mm) | 18.41 |
| MOQ | 728 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 187 |
| Pb Free Category | e0 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 18.41 x 10.16 x 1.0 |
| Qty. per Carrier (#) | 135 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 125°C |
| Thickness (mm) | 1 |
| Width (mm) | 10.16 |
This product is obsolete.