メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
(X36) 9M QDR DP SRAM

パッケージ情報

Pkg. Type:FCBGA
Pkg. Code:RM576
Lead Count (#):576
Pkg. Dimensions (mm):25.0 x 25.0 x 2.6
Pitch (mm):1

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)4
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeFCBGA
Lead Count (#)576
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)25
MOQ1
Moisture Sensitivity Level (MSL)4
Package Area (mm²)625
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)25.0 x 25.0 x 2.6
Qty. per Carrier (#)44
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.6
Width (mm)25

説明

This product is obsolete.