特長
- Pinout optimized for DDR5 LRDIMM PCB layout
- DDR5 Server speeds up to 4800MT/s
- Supports power-down modes to conserve server power
- Supports 1-rank / 2-rank DIMM configurations
- Supports SDP and 3DS DRAM types
- Provides access to internal control words for configuring device
- Features and adapting to different LRDIMM and system applications
- Loopback and pass-through modes
- Training support features for DQ and MDQ interfaces
- ZQ calibration
説明
The 5DB0148HA0 is a dual 4-bit bidirectional data buffer with differential strobes is designed for 1.1V, VDD operation. The device has a dual 4-bit host bus interface that is connected to a memory controller and a dual 4-bit DRAM interface that is connected to two x4 DRAMs. It also has an input-only control bus interface that is connected to a DDR5 Register.
適用されたフィルター