Skip to main content
Renesas Electronics Corporation
Data Buffer for DDR5 Memory Modules

Package Information

CAD Model:View CAD Model
Pkg. Type:FCCSP
Pkg. Code:AVG55
Lead Count (#):55
Pkg. Dimensions (mm):7.8 x 2.73 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)55
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)364
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 125°C
FunctionDual 4-bit Bidirectional Data Register
Input Voltage Range (V)1.067 - 1.166
Length (mm)7.8
MOQ364
Pitch (mm)0.5
Pkg. Dimensions (mm)7.8 x 2.73 x 0.9
Pkg. TypeFCCSP
Tape & ReelNo
Thickness (mm)0.9
Width (mm)2.73

Description

The 5DB0148HA0 is a dual 4-bit bidirectional data buffer with differential strobes is designed for 1.1V, VDD operation. The device has a dual 4-bit host bus interface that is connected to a memory controller and a dual 4-bit DRAM interface that is connected to two x4 DRAMs. It also has an input-only control bus interface that is connected to a DDR5 Register.