メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

代替製品
524S - Low Skew 1 to 4 Clock Buffer
  • Notes:524 is not recommended for new designs (NRND). 524S has improved jitter performance and a smaller package.

特長

  • Extremely low skew outputs (50 ps maximum)
  • Packaged in 8-pin SOIC
  • Available in Pb (lead) free package
  • Low power CMOS technology
  • Operating voltages of 2.5 V to 5 V
  • Output Enable pin tri-states outputs
  • 5 V tolerant input clock
  • Industrial temperature range

説明

The 524 is a low skew, single input to four output, clock buffer. Part of Renesas' ClockBlocks™ family, this is our lowest skew, small clock buffer. See the 552-02 for a 1 to 8 low skew buffer. For more than eight outputs, see the MK74CBxxx Buffalo™ series of clock drivers. Renesas makes many non-PLL and PLL based low skew output devices as well as Zero Delay Buffers to synchronize clocks. Contact us for all of your clocking needs.

パラメータ

属性値
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC4.9 x 3.9 x 1.581.27

適用されたフィルター