特長
- JEDEC Compliant RCD
- DDR4-1600/1866/2133/2400
- Optimized for JEDEC DDR4 2400 MT/s RDIMM, LRDIMM and UDIMM
- Designed to be used with IDT 4DB0226KA (DDR4 DB) and IDT TSE2004GB2 (DDR4 Temperature Sensor)
- Supports CKE Power Down operation modes
- Support Quad Chip Select Operation
- Direct Dual CS Mode
- Direct QuadCS Mode
- Encoded QuadCS Mode
- Pinout optimized DDR4 RDIMM, LRDIMM and UDIMM PCB layout
- Provides access to internal control words for configuring the device features and adapting in different RDIMM and system applications
- Available in 253-ball Dual-Pitch (0.50mm/0.65mm), 15 x 20 Grid , Rectangular Ball Grid Array Package
説明
IDT’s JEDEC-compliant 4RCD0124K is a Gen 1 DDR4 registered clock driver (RDC) for Enterprise Class Server RDIMMs, LRDIMMs and UDIMMs operating with a 1.2V Vdd supply. It features a 32-bit 1:2 register command, address buffer with parity designed for 1.2V VDD operation.
適用されたフィルター