| CADモデル: | View CAD Model |
| Pkg. Type: | MP-3Z |
| Pkg. Code: | pkg_7543 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 1500 |
| ID (A) | 30 |
| Lead Compliant | No |
| MOQ | 2000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 36 |
| Pkg. Type | MP-3Z |
| Qg typ (nC) | 30 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V or 8V (mohm) | 28 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 45 |
| Standard Pkg. Type | TO-252 / DPAK |
| Tape & Reel | No |
| Thickness (mm) | 3 |
| VDSS (Max) (V) | 60 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 2.5 |
The 2SK3385-Z is a Nch Single Power Mosfet 60V 30A 28Mohm Mp-3Z/To-252.