メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Analog Video Decoder
    • Software selectable analog input control allows for combinations of single-ended CVBS, and differential CVBS
    • Built-in analog anti-alias filter
    • Two 10-bit ADCs and analog clamping circuit
    • Fully programmable static gain or automatic gain control for the Y channel
    • Programmable white peak control for the Y channel
    • 4-H adaptive comb filter Y/C separation
    • PAL delay line for color phase error correction
    • Digital subcarrier PLL for accurate color decoding
    • Digital horizontal PLL for synchronization processing and pixel sampling
    • Advanced synchronization processing and sync detection for handling nonstandard and weak signal
    • Automatic color control and color killer
    • Chroma IF compensation
    • Programmable output cropping
  • Video Processing
    • Automatic Contrast Adjustment (ACA)
    • RGB565
    • Programmable hue, brightness, saturation, contrast and sharpness.
    • Image enhancement with peaking and CTI
  • MIPI Output
    • MIPI 1.1 compliant unidirectional output format
    • YUV 422 or RGB565 output format
  • Digital Output
    • Output voltage 1.8V to 3.3V with 3.3V tolerance
  • Miscellaneous
    • Low power consumption: 100mW typical
    • Power save and Power-down mode
    • Short-to-battery detection test
    • Short-to-ground detection test
    • Two-wire MPU serial bus interface
    • Supports real time control interface
    • Single 27MHz crystal for all operations
    • Supports 24.54MHz and 29.5MHz crystal for high resolution square pixel format decoding
    • 3.3V tolerant I/O
    • 1.8V/3.3V power supply
    • 32 Ld QFN (WQFN with wettable flanks)
    • TW9992AT-NA1-GE is AEC-Q100 qualified

説明

The TW9992 is a low power NTSC/PAL analog video decoder that is designed for automotive applications. It supports single-ended, differential and pseudo differential composite video inputs. Integrated short-to-battery and short-to-ground detection, advanced image enhancement capabilities such as the programmable Automatic Contrast Adjustment (ACA) and the MIPI-CSI2 output interface make the TW9992 an ideal solution for demanding automotive camera applications.

パラメータ

属性
Channels per device (#)1
Inputs (#)8
Output FormatD1
Analog OutputNo
Comb Filter2D
InterfaceMIPI-CSI2 v1.1
Video DACNo
Qualification LevelAutomotive

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN5.0 x 5.0 x 0.90320.5
WFQFN5.0 x 5.0 x 0.85320.5
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
TW9992-NA1-CEActiveAvailableIn StockRoHS:EN
QFN1ku | $2.7532#Tray35.0 x 5.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CTAIWANUSA
TW9992-NA1-CETActiveAvailableOut of StockRoHS:EN
QFN1ku | $2.8132#Reel35.0 x 5.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CTAIWANUSA
TW9992AT-NA1-GEActiveAvailableIn StockRoHS:EN
WFQFN1ku | $3.332#Tray25.0 x 5.0 x 0.85YesNickel/Palladium/Gold-Silver - e4-40 to +105°CPHILIPPINES, TAIWANUSA
TW9992AT-NA1-GETActiveAvailableOut of StockRoHS:EN
WFQFN1ku | $3.3632#Reel25.0 x 5.0 x 0.85YesNickel/Palladium/Gold-Silver - e4-40 to +105°CPHILIPPINES, TAIWANUSA
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。