Features
- Analog Video Decoder
- Software selectable analog input control allows for combinations of single-ended CVBS, and differential CVBS
- Built-in analog anti-alias filter
- Two 10-bit ADCs and analog clamping circuit
- Fully programmable static gain or automatic gain control for the Y channel
- Programmable white peak control for the Y channel
- 4-H adaptive comb filter Y/C separation
- PAL delay line for color phase error correction
- Digital subcarrier PLL for accurate color decoding
- Digital horizontal PLL for synchronization processing and pixel sampling
- Advanced synchronization processing and sync detection for handling nonstandard and weak signal
- Automatic color control and color killer
- Chroma IF compensation
- Programmable output cropping
- Video Processing
- Automatic Contrast Adjustment (ACA)
- RGB565
- Programmable hue, brightness, saturation, contrast and sharpness.
- Image enhancement with peaking and CTI
- MIPI Output
- MIPI 1.1 compliant unidirectional output format
- YUV 422 or RGB565 output format
- Digital Output
- Output voltage 1.8V to 3.3V with 3.3V tolerance
- Miscellaneous
- Low power consumption: 100mW typical
- Power save and Power-down mode
- Short-to-battery detection test
- Short-to-ground detection test
- Two-wire MPU serial bus interface
- Supports real time control interface
- Single 27MHz crystal for all operations
- Supports 24.54MHz and 29.5MHz crystal for high resolution square pixel format decoding
- 3.3V tolerant I/O
- 1.8V/3.3V power supply
- 32 Ld QFN (WQFN with wettable flanks)
- TW9992AT-NA1-GE is AEC-Q100 qualified
Description
The TW9992 is a low power NTSC/PAL analog video decoder that is designed for automotive applications. It supports single-ended, differential and pseudo differential composite video inputs. Integrated short-to-battery and short-to-ground detection, advanced image enhancement capabilities such as the programmable Automatic Contrast Adjustment (ACA) and the MIPI-CSI2 output interface make the TW9992 an ideal solution for demanding automotive camera applications.
Parameters
| Attributes | Value |
|---|---|
| Channels per device (#) | 1 |
| Inputs (#) | 8 |
| Output Format | D1 |
| Analog Output | No |
| Comb Filter | 2D |
| Interface | MIPI-CSI2 v1.1 |
| Video DAC | No |
| Qualification Level | Automotive |
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TW9992-NA1-CE | Active | Available | In Stock | RoHS:EN | QFN | 1ku | $2.75 | 32# | Tray | 3 | 5.0 x 5.0 x 0.90 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C | TAIWAN | USA |
| TW9992-NA1-CET | Active | Available | Out of Stock | RoHS:EN | QFN | 1ku | $2.81 | 32# | Reel | 3 | 5.0 x 5.0 x 0.90 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C | TAIWAN | USA |
| TW9992AT-NA1-GE | Active | Available | In Stock | RoHS:EN | WFQFN | 1ku | $3.3 | 32# | Tray | 2 | 5.0 x 5.0 x 0.85 | Yes | Nickel/Palladium/Gold-Silver - e4 | -40 to +105°C | PHILIPPINES, TAIWAN | USA |
| TW9992AT-NA1-GET | Active | Available | Out of Stock | RoHS:EN | WFQFN | 1ku | $3.36 | 32# | Reel | 2 | 5.0 x 5.0 x 0.85 | Yes | Nickel/Palladium/Gold-Silver - e4 | -40 to +105°C | PHILIPPINES, TAIWAN | USA |
Filters
Applied Filters
- Product Change NoticePDF 211 KB Aug 09, 2021
- White PaperAutomotive safety advancements continue to enhance the driving experience. This paper highlights how German automakers lead adoption of active lane keeping, side assist radar, and automated braking technologies. These innovations aim to reduce accidents and support safer, more intuitive vehicle operation.
- Datasheet - Short-FormTW9992 Short-Form DatasheetRECOMMENDEDPDF 188 KB R33DO0009EU0100 Rev.1.00 Nov 20, 2021
- Datasheet - Short-FormTW9992 Short-Form DatasheetRECOMMENDEDPDF 188 KB R33DO0009EU0100 Rev.1.00 Nov 20, 2021
Recommended Documents (2)
- Datasheet - Short-FormTW9992 Short-Form DatasheetRECOMMENDEDPDF 188 KB R33DO0009EU0100 Rev.1.00 Nov 20, 2021
Datasheets (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- White PaperAutomotive safety advancements continue to enhance the driving experience. This paper highlights how German automakers lead adoption of active lane keeping, side assist radar, and automated braking technologies. These innovations aim to reduce accidents and support safer, more intuitive vehicle operation.
Application Notes & White Papers (1)
- Product Change NoticePDF 211 KB Aug 09, 2021
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
TW9992 AHD
Can the tw9992 process higher resolution analogue video (AHD), or is it only capable of 625 line PAL / 525 line NTSC?
Apr 16, 2024 -
Video signal identification about TW9992
I'm currently testing TW9992.I'd like to know how to handle the STANDARD SELECTION of 0x1c.Is "current standard invoked" a value that always changes when the state changes?I thought that N/A would be selected when I stopped the video input, but it kept the ...
Jul 17, 2024 -
Does TW9992 give acitve video data as directly RGB565/YUV422 or within ITU-R.BT656 format
... our needs. However, as I mentioned above, because of the struggle for some time with ADV7280-m, I would like to be exact sure that TW9992 suits for us. Does TW9992 give video data output the same format as OVP5640 camera does over MIPI bus? OVP5640 can give it directly ...
Mar 14, 2023
Knowledge Base
-
Does the TW9992 support traditional BT.656 output?
Question: Does this product support traditional BT.656 output? Answer: No, the output interface for the TW9992 is MIPI-CSI2 (single lane). We offer a similar product called TW9990 which does have a BT.656 output interface.
-
Does the TW9992 support differential CVBS inputs as well as single-ended?
Question: Does this device support differential CVBS inputs as well as single-ended? Answer: Yes, TW9992 supports differential CVBS inputs as well as pseudo differential CVBS (when the negative wire is actually used as a ground) and traditional single-ended CVBS inputs.
-
Do I need an evaluation board for the TW9992?
Question: Do I need an evaluation board? Answer: Yes, it is recommended that you evaluate, test and debug using our eval board to help optimize your real system design. The evaluation kit is a very useful tool that allows you to test the many different functions that the TW9992 offers.