メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • CPU: RXv2 core. Max. 120MHz, Single-precision FPU
  • 2.7 to 3.6V operation
  • Memory: SRAM 640KB, Program Flash 2MB
    • DualBank function convenient for firmware update
  • Security functions (Only R5F565WEADBF)
    • Trusted Secure IP (TSIP)
      • Security algorithm
        • Common key encryption: AES (compliant with NIST FIPS PUB 197), 3DES, ARC4
        • Non-common key encryption: RSA
      • Other features
        • TRNG (true-random number generator)
        • Hash value generation: SHA1, SHA224, SHA256, GHASH
        • Prevention from illicit copying of a key
  • RF frequency range: 863 to 928MHz
  • Data rate:
    • ~200kbps (FSK)
    • ~2400kbps (OFDM)
  • Tx output power:
    • +15dBm in SUN FSK
    • +11dBm in SUN OFDM
  • Receiver sensitivity:
    • -109dBm in 50kbps SUN FSK
    • -119dBm in 12.5kbps SUN OFDM

NIST: National Institute of Standards and Technology
FIPS: Federal Information Processing Standards

説明

RX65W-Aは、RXv2コア、大容量RAM、セキュリティ機能、IEEE802.15.4-2020およびWi-SUN FAN1.1プロファイルに準拠したOFDMおよびFSK変調のSub-GHz無線通信を搭載したRXマイクロコントローラです。OFDM変調によりIoT機器の高速・堅牢な通信を実現し、FSK変調により従来のFAN1.0のプロファイルとの互換性を確保しています。

マイコン機能と863~928MHz帯の無線通信機能を具備したRX65W-Aは、スマートメータやセンサネットワークなど幅広いIoT機器における無線通信モジュールの小型化に最適です。

パラメータ

属性
Main CPURXv2
Program Memory (KB)2048
RAM (KB)640
Carrier TypeBulk (Tray)
Supply Voltage (V)2.7 - 3.6
I/O Ports51
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)120
Ethernet speed10M/100M, No
Ethernet (ch)0, 1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)11
SPI (ch)10
I2C (#)13
CAN (ch)0
CAN-FD (ch)0
WirelessSub-GHz
SDHI (ch)0, 1
High Resolution Output TimerNo
PWM Output (pin#)37
32-Bit Timer (ch)3
16-Bit Timer (ch) (#)17
8-Bit Timer (ch)4
Standby operable timerNo
12-Bit A/D Converter (ch)15
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID, Unique ID, TSIP:3DES, TSIP:AES(128/256), TSIP:CMAC, TSIP:ECC, TSIP:GMAC, TSIP:HMAC, TSIP:Key management, TSIP:MD5, TSIP:RSA, TSIP:SHA-1, TSIP:SHA-256, TSIP:TRNG

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TFBGA8 x 8 x 1.191450.5
型名状態サンプル在庫パッケージ参考価格(米ドル)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/F3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R5F565WEADBF#20ActiveN/A在庫ありTFBGA1ku | $15.584Bulk (Tray)RXRX600RX65W-ARXRXv2NoSingle322048KB32KB640KBNo145#0.5mm8 x 8 x 1.191#2.7 - 3.651DMAC&DTC81#Yes1NoNoNoNo1Ta = -40 to +8515#No120MHzYesYes10M/100M1ch01#( 0 / 1 )( 0 / 0 )( 0 / 0 )No11101013#000Sub-GHzNo01No37317#4No0Yes00150000000000No00NoNoNoNo0Unique ID, TSIP:3DES, TSIP:AES(128/256), TSIP:CMAC, TSIP:ECC, TSIP:GMAC, TSIP:HMAC, TSIP:Key management, TSIP:MD5, TSIP:RSA, TSIP:SHA-1, TSIP:SHA-256, TSIP:TRNGJTAG/Single-wire Serial3TAIWANTAIWAN
R5F565WEMDBF#20ActiveN/A在庫ありTFBGA1ku | $12.662Bulk (Tray)RXRX600RX65W-ARXRXv2NoSingle322048KB32KB640KBNo145#0.5mm8 x 8 x 1.191#2.7 - 3.651DMAC&DTC81#Yes1NoNoNoNo1Ta = -40 to +8515#No120MHzYesYesNo001#( 0 / 1 )( 0 / 0 )( 0 / 0 )No11101013#000Sub-GHzNo00No37317#4No0Yes00150000000000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3TAIWANTAIWAN

Renesas Boards & Kits

To evaluate the wireless characteristics of the RX65W-A, please use an R9A06G062GNP wireless communication evaluation kit.