メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Electrically screened to DLA SMD 5962-18217
  • Wide operating voltage range: 3V to 40V
  • High initial accuracy (+V = 20V at +25°C): ±0.34%
  • High output impedance: 189MΩ (typical)
  • Completely floating: No ground connection
  • Radiation acceptance testing
    • High dose rate (50-300rad(Si)/s): 100krad(Si)
    • Low dose rate (0.01rad(Si)/s): 75krad(Si)
  • SEE hardness
    • No SEB/SEL LETTH, +V = 35V: 86MeV•cm2/mg
    • SET duration (time recovery) ≤ 125µs

説明

The ISL70591SEH is a radiation hardened precision 100µA current source IC. The device has excellent accuracy of ±1% over a wide operating voltage range of 3V to 40V and over a temperature range of -55°C to +125°C. Fabricated with the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process, the device is immune to single-event latch-up. The high output impedance of the device makes it insensitive to voltage drops across long lines. It can withstand a forward operating voltage of 40V and a reverse voltage of -0.5V. The ISL7x591SEH and ISL7x592SEH are two-terminal floating current sources allowing them to be used in high-side, low-side, and dual-side load applications such as sensor excitation, biasing networks, low-voltage references, floating voltage references, and ramp generators. The current sources were primarily designed for thermistor and other sensor excitation applications widely used in spacecraft. The device is available in a 4 Ld ceramic flatpack and die forms. The temperature range is -55°C to +125°C.

パラメータ

属性値
RatingSpace
Accuracy±0.34%
Continuous Output Current (mA)0.1
Output Impedance (MΩ)189
Supply Voltage (min) (V)3 - 3
Supply Voltage (max) (V)40 - 40
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
—0.0 x 0.0 x 0.00——
CFP4.2 x 6.5 x 0.0042.5
DIE———

アプリケーション

  • Sensor excitation
  • Biasing network
  • Low-voltage references
  • Ramp generators
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQCAGE code
ISL70591SEHF/PROTOActiveAvailableIn StockCFP4#TrayNot Applicable2.5mm4.2 x 6.5 x 0.00ExemptGold Plate over compliant Undercoat-e4134371
ISL70591SEHVFActiveN/AIn StockCFP4#TrayNot Applicable2.5mm4.2 x 6.5 x 0.005962R1821701VXCExemptGold Plate over compliant Undercoat-e42534371
ISL70591SEHVXActiveN/AOut of StockDIE5962R1821701VXCNo10034371
ISL70591SEHX/SAMPLEActiveN/AOut of StockPackageDie Waffle PackNot Applicable0.0 x 0.0 x 0.00YesNot Applicable134371

Renesas Boards & Kits