メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Drives 2 N-Channel MOSFETs in Half-Bridge Configuration
  • Space Saving SO8 and Low RC-S QFN Packages
  • Phase Supply Max Voltage to 80VDC
  • Bootstrap Supply Max Voltage to 96VDC
  • Drives 1000pF Load with Rise and Fall Times Typ. 15ns
  • TTL/CMOS Compatible Input Thresholds
  • Independent Inputs for Non-Half-Bridge Topologies
  • No Start-Up Problems
  • Low Power Consumption
  • Wide Supply Range
  • Supply Undervoltage Protection
  • QFN Package
  • Compliant to JEDEC PUB95 MO-220 QFN
  • Quad Flat No Leads - Package Outline
  • Pb-Free Available (RoHS Compliant)

説明

The ISL6700 is an 80V/1.25A peak, medium frequency, low cost, half-bridge driver IC available in 8-lead SOIC and 12-lead QFN plastic packages. The low-side and high-side gate drivers are independently controlled and matched to 25ns. This gives the user maximum flexibility in dead-time selection and driver protocol. Undervoltage protection on both the low-side and high-side supplies force the outputs low. Non-latching, level-shift translation is used to control the upper drive circuit. Unlike some competitors, the high-side output returns to its correct state after a momentary undervoltage of the high-side supply.

パラメータ

属性
Bootstrap Supply Voltage (Max) (V)95
VBIAS (Max) (V)15
Peak Pull-up Current (A)1.4
Peak Pull-down Current (A)1.3
Turn-On Prop Delay (ns)70
Turn-Off Prop Delay (ns)60
Rise Time (μs)0.005
Fall Time5
Temp. Range (°C)-40 to +85°C
Input Logic Level3.3V/TTL
Qualification LevelStandard

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

アプリケーション

  • Telecom/Datacom Power Supplies
  • Half-Bridge Converters
  • Two-Switch Forward Converters
  • Active Clamp Forward Converters
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL6700IBZ-TActiveAvailableIn StockRoHS:EN
SOIC1ku | $1.538#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA
ISL6700IBZObsoleteN/AIn StockRoHS:EN
SOIC8#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C