Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Drives 2 N-Channel MOSFETs in Half-Bridge Configuration
  • Space Saving SO8 and Low RC-S QFN Packages
  • Phase Supply Max Voltage to 80VDC
  • Bootstrap Supply Max Voltage to 96VDC
  • Drives 1000pF Load with Rise and Fall Times Typ. 15ns
  • TTL/CMOS Compatible Input Thresholds
  • Independent Inputs for Non-Half-Bridge Topologies
  • No Start-Up Problems
  • Low Power Consumption
  • Wide Supply Range
  • Supply Undervoltage Protection
  • QFN Package
  • Compliant to JEDEC PUB95 MO-220 QFN
  • Quad Flat No Leads - Package Outline
  • Pb-Free Available (RoHS Compliant)

Description

The ISL6700 is an 80V/1.25A peak, medium frequency, low cost, half-bridge driver IC available in 8-lead SOIC and 12-lead QFN plastic packages. The low-side and high-side gate drivers are independently controlled and matched to 25ns. This gives the user maximum flexibility in dead-time selection and driver protocol. Undervoltage protection on both the low-side and high-side supplies force the outputs low. Non-latching, level-shift translation is used to control the upper drive circuit. Unlike some competitors, the high-side output returns to its correct state after a momentary undervoltage of the high-side supply.

Parameters

AttributesValue
Bootstrap Supply Voltage (Max) (V)95
VBIAS (Max) (V)15
Peak Pull-up Current (A)1.4
Peak Pull-down Current (A)1.3
Turn-On Prop Delay (ns)70
Turn-Off Prop Delay (ns)60
Rise Time (μs)0.005
Fall Time5
Temp. Range (°C)-40 to +85°C
Input Logic Level3.3V/TTL
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Telecom/Datacom Power Supplies
  • Half-Bridge Converters
  • Two-Switch Forward Converters
  • Active Clamp Forward Converters
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL6700IBZ-TActiveAvailableIn StockRoHS:EN
SOIC1ku | $1.538#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA
ISL6700IBZObsoleteN/AIn StockRoHS:EN
SOIC8#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Knowledge Base

  1. Does your bridge drivers use a latched or a pulsed (non-latched) level shifter?

    Question:Does your industrial bridge drivers use a latched or a pulsed (non-latched) level shifter?   Answer:HIP2100: latched HIP2101: latched HIP4080A: latched HIP4081A: latched HIP4082: pulsed (non-latched) HIP4083: pulsed (non-latched) HIP4086: pulsed (non-latched) ISL6700: pulsed (non-latched)

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?