メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • 20mApp receiver sensitivity for 10^-12 BER at 16Gbps
  • Better than 3mApp overload
  • 60mW per channel power consumption with low power setting
  • Adjustable output swing size and pre-emphasis and signal detect threshold
  • Independent RSSI
  • Optimized for isolated and common cathode photo-detector arrays from multiple vendors
  • Control lines accessible on both sides of the chip

説明

The HXR6112 Transimpedance Limiting Amplifier array is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products targeted at the parallel optical links market. Together with a PIN detector array or discrete detectors, high-capacity, high-availability optical links can be designed for datacom applications. The 3.3V SiGe device integrates the transimpedance pre-amplifier, the limiting post-amplifier and a versatile CML output stage for twelve optical channels.

パラメータ

属性値
FunctionLinear TIA
Data Rate Max (Gbps)16
Channels (#)12

パッケージオプション

Pkg. Type
BOARD
WAFER
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypePb (Lead) FreePb Free CategoryTemp. Range (°C)Country of Wafer Fabrication
HXR6112-DNTActiveAvailableIn StockWAFER1ku | $51.20WFPYese3 Sn0 to 85°CUSA
HXR6112-EVBPreviewAvailableOut of StockBOARD0BoxNoe00 to 70°C