Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 20mApp receiver sensitivity for 10^-12 BER at 16Gbps
  • Better than 3mApp overload
  • 60mW per channel power consumption with low power setting
  • Adjustable output swing size and pre-emphasis and signal detect threshold
  • Independent RSSI
  • Optimized for isolated and common cathode photo-detector arrays from multiple vendors
  • Control lines accessible on both sides of the chip

Description

The HXR6112 Transimpedance Limiting Amplifier array is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products targeted at the parallel optical links market. Together with a PIN detector array or discrete detectors, high-capacity, high-availability optical links can be designed for datacom applications. The 3.3V SiGe device integrates the transimpedance pre-amplifier, the limiting post-amplifier and a versatile CML output stage for twelve optical channels.

Parameters

AttributesValue
FunctionLinear TIA
Data Rate Max (Gbps)16
Channels (#)12

Package Options

Pkg. Type
BOARD
WAFER
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypePb (Lead) FreePb Free CategoryTemp. Range (°C)Country of Wafer Fabrication
HXR6112-DNTActiveAvailableIn StockWAFER1ku | $51.20WFPYese3 Sn0 to 85°CUSA
HXR6112-EVBPreviewAvailableOut of StockBOARD0BoxNoe00 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?