メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Electrically screened to SMD# 5962-96663
  • QML qualified per MIL-PRF-38535 requirements
  • 1.2 Micron radiation hardened CMOS
  • Total dose up to: 300kRAD(Si)
  • Latchup free
  • EIA RS-422 compatible outputs (except for IOS)
  • CMOS inputs
  • High impedance outputs when disabled or powered down
  • Low power dissipation: 2.75mW standby (max)
  • Single 5V supply
  • Low output impedance: 10Ω or less
  • Full -55°C to +125°C military temperature range

説明

The Intersil HS-26C31RH, HS-26C31EH are quad differential line drivers designed for digital data transmission over balanced lines and meets the requirements of EIA standard RS-422. Radiation hardened CMOS processing assures low power consumption, High-Speed, and reliable operation in the most severe radiation environments. The HS-26C31RH, HS-26C31EH accept CMOS levels and converts them to RS-422 compatible outputs. These circuits uses special outputs that enable the drivers to power-down without loading down the bus. Enable and disable pins allow several devices to be connected to the same data source and addressed independently. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-96663.

パラメータ

属性値
RatingSpace
Input High Voltage Range0.7 VDD
Input Low Voltage Range0.3 VDD
Supply Voltage (min) (V)4.5 - 4.5
Supply Voltage (max) (V)5.5 - 5.5
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
DSEE (MeV·cm2/mg)100
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
SBDIP20.3 x 7.5 x 2.41162.5

アプリケーション

  • Line transmitter for MIL-STD-1553 serial data bus
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS1-26C31RH-8ActiveN/AOut of StockSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.415962F9666301QECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS1-26C31RH-QActiveN/AOut of StockSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.415962F9666301VECExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS1-26C31RH/PROTOActiveAvailableIn StockSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.41ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
HS9-26C31RH-8ActiveN/AIn StockCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9666301QXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-26C31RH-QActiveN/AIn StockCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9666301VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-26C31RH/PROTOActiveAvailableOut of StockCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.00ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
HS9G-26C31RH-QActiveN/AOut of StockCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9666301VYCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9G-26C31RH/PROTOActiveAvailableIn StockCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.00ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。