メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • This circuit is processed in accordance to MIL-STD-883 and is fully conformant under the provisions of Paragraph 1.2.1.
  • No channel interaction during overvoltage
  • Guaranteed rON matching
  • 44V maximum power supply
  • Break-before-make switching
  • Analog signal range: ±15V
  • Access time (max): 1.0µs
  • Power dissipation (max): 45mW

説明

The HI-546/883 and HI-547/883 are analog multiplexers with active overvoltage protection and guaranteed rON matching. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70VP-P levels with ±15V supplies. Digital inputs will also sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur. Each input presents 1kΩ of resistance under this condition. These features make the HI-546/883 and HI-547/883 ideal for use in systems where the analog inputs originate from external equipment or separately powered circuitry. Both devices are fabricated with 44V dielectrically isolated CMOS technology. The HI-546/883 is a single 16-channel, and the HI-547/883 is an 8-channel differential HI-506/883 and HI-507/883 multiplexers are recommended. For further information see application note AN520.

パラメータ

属性
RatingMIL-STD-883
ConfigurationDifferential 8:1
Negative Supply Current (max) (mA)-1
Positive Supply Current (max) (mA)2
Supply Voltage Range (V)±15
Transition Time (max)1µs
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelClass Q
Die Sale Availability?No
PROTO Availability?No

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP36.8 x 13.2 x 0.00282.5
CLCC11.4 x 11.4 x 0.00281.3

アプリケーション

  • Data Acquisition Systems
  • Control Systems
  • Telemetry
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
5962-85131023AActiveAvailableOut of StockCLCC28#TubeNot Applicable1.3mm11.4 x 11.4 x 0.00NoHot Solder Dip43-55 to +125°C34371
5962-8513102XAActiveAvailableIn StockCERDIP28#TubeNot Applicable2.5mm36.8 x 13.2 x 0.00NoHot Solder Dip65-55 to +125°C34371
HI1-0547/883ActiveAvailableIn StockCERDIP28#TubeNot Applicable2.5mm36.8 x 13.2 x 0.00NoHot Solder Dip104-55 to +125°C34371
HI4-0547/883ActiveAvailableIn StockCLCC28#TubeNot Applicable1.3mm11.4 x 11.4 x 0.00NoHot Solder Dip43-55 to +125°C34371
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。