Skip to main content
Single 16/Differential 8-Channel CMOS Analog Multiplexers with Active Overvoltage Protection

Package Information

Pkg. Type: CLCC
Pkg. Code: HBK
Lead Count (#): 28
Pkg. Dimensions (mm): 11.43 x 11.43 x 0.00
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) Not Applicable
Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Pkg. Type CLCC
Lead Count (#) 28
Carrier Type Tube
Moisture Sensitivity Level (MSL) Not Applicable
Pitch (mm) 1.3
Pkg. Dimensions (mm) 11.4 x 11.4 x 0.00
Pb (Lead) Free No
Pb Free Category Hot Solder Dip
MOQ 43
Temp. Range (°C) -55 to +125°C
CAGE code 34371
Advanced Features Low Leakage, Fault Protected, Differential Config.
Charge Injection (pC) 4
Configuration Differential 8:1
Die Sale Availability? No
Drain Capacitance 30 pF
Flow Harsh Environment & MIL-STD-883
IS (mA) 0.5
Leakage (nA) 0.1
Length (mm) 11.4
Negative Supply Current (max) (mA) -1
PROTO Availability? No
Positive Supply Current (max) (mA) 2
Qualification Level Class Q
RDS (ON) (Ohms) 1500
Rating MIL-STD-883
Source Cap (pf) 10
Supply Voltage Range (V) ±15
Switch or MUX MUX
TOFF (ns) 300
TON (ns) 300
Thickness (mm) 0.00
Transition Time (max) 1µs
Width (mm) 11.4

Description

The HI-546/883 and HI-547/883 are analog multiplexers with active overvoltage protection and guaranteed rON matching. Analog input levels may greatly exceed either power supply without damaging the device or disturbing the signal path of other channels. Active protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand constant 70VP-P levels with ±15V supplies. Digital inputs will also sustain continuous faults up to 4V greater than either supply. In addition, signal sources are protected from short circuiting should multiplexer supply loss occur. Each input presents 1kΩ of resistance under this condition. These features make the HI-546/883 and HI-547/883 ideal for use in systems where the analog inputs originate from external equipment or separately powered circuitry. Both devices are fabricated with 44V dielectrically isolated CMOS technology. The HI-546/883 is a single 16-channel, and the HI-547/883 is an 8-channel differential HI-506/883 and HI-507/883 multiplexers are recommended. For further information see application note AN520.