メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Pb-free available (RoHS compliant)
  • Low on-resistance (RDS(on)): 180Ohm
  • Wide analog signal range: ±15V
  • TTL/CMOS compatible
  • Access time: 250ns
  • Maximum power supply: 44V
  • Break-Before-Make switching
  • No latch-up

説明

The HI-506/883 16-channel monolithic CMOS multiplexer includes an array of eight analog switches, a digital decoder circuit for channel selection, voltage reference for logic thresholds, and an enable input for device selection when several multiplexers are present. The Dielectric Isolation (DI) process used in the fabrication of these devices eliminates the problem of latch-up. DI also offers much lower substrate leakage and parasitic capacitance than conventional junction isolated CMOS.

パラメータ

属性値
RatingMIL-STD-883
ConfigurationSingle 16:1
Negative Supply Current (max) (mA)-1
Positive Supply Current (max) (mA)3
Supply Voltage Range (V)±10
Transition Time (max)1.2µs
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelClass Q
Die Sale Availability?No
PROTO Availability?No

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP36.8 x 13.2 x 0.00282.5
CLCC11.4 x 11.4 x 0.00281.3

アプリケーション

  • Data acquisition systems
  • Precision instrumentation
  • Demultiplexing
  • Selector switches
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
5962-85131073AActiveAvailableOut of StockCLCC28#TubeNot Applicable1.3mm11.4 x 11.4 x 0.00NoHot Solder Dip86-55 to +125°C34371
5962-8513107XAActiveAvailableIn StockCERDIP28#TubeNot Applicable2.5mm36.8 x 13.2 x 0.00NoHot Solder Dip156-55 to +125°C34371