メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Pb-Free Available (RoHS Compliant)
  • Analog Voltage Range ±15V
  • Analog Current Range 80mA
  • Turn-On Time 240ns
  • Low rON 55Ω
  • Low Power Dissipation 15mW
  • TTL/CMOS Compatible

説明

HI-200/HI-201 (dual/quad) are monolithic devices comprising independently selectable SPST switches which feature fast switching speeds (HI-200 240ns, and HI-201 185ns) combined with low power dissipation (15mW at 25°C). Each switch provides low ON resistance operation for input signal voltage up to the supply rails and for signal current up to 80mA. Rugged DI construction eliminates latch-up and substrate SCR failure modes. All devices provide break-before-make switching and are TTL and CMOS compatible for maximum application versatility. HI-200/HI-201 are ideal components for use in high frequency analog switching. Typical applications include signal path switching, sample and hold circuit, digital filters, and operational amplifier gain switching networks.

パラメータ

属性値
RatingHarsh Environment
Switches (#)4
RON (max) (ohms)30
Supply Voltage (min) (V)-15 - -15
Supply Voltage (max) (V)15 - 15
Turn-Off Time (max) (ns)1000
Turn-On Time (max) (ns)1000
Temp. Range (°C)-40 to +85°C, -55 to +125°C, 0 to +70°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelStandard
Die Sale Availability?No

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP19.3 x 7.3 x 0.00162.5
SOICN9.9 x 3.9 x 0.00161.3

アプリケーション

  • High Frequency Analog Switching
  • Sample and Hold Circuits
  • Digital Filters
  • Operational Amplifier Gain Switching Networks
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pitch (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE codeCountry of AssemblyCountry of Wafer Fabrication
HI1-0201-2ActiveAvailableOut of StockContactCERDIP16#TubeNot Applicable19.3 x 7.3 x 0.002.5mmNoHot Solder Dip1000-55 to +125°C34371
HI9P0201-5ZActiveAvailableIn StockRoHS:EN
SOICN1u | $13.1216#Tube39.9 x 3.9 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e39600 to +70°C34371PHILIPPINES, MALAYSIAUSA
HI9P0201-5Z96ActiveAvailableIn StockRoHS:EN
SOICN1u | $13.1216#Reel39.9 x 3.9 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e325000 to +70°C34371PHILIPPINES, MALAYSIAUSA
HI9P0201-9ZActiveAvailableIn StockRoHS:EN
SOICN1u | $13.0716#Tube39.9 x 3.9 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3960-40 to +85°C34371PHILIPPINES, MALAYSIAUSA
HI3-0201-5ZObsoleteN/AIn StockRoHS:EN
PDIP16#TubeNot Applicable19.0 x 6.6 x 3.942.5mmYesPb-Free 100% Matte Tin Plate w/Anneal-e310000 to +70°C34371