メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Support of MlL-STD-1553
  • Data Rate 1.25 MBit/s
  • Sync Identification and Lock-In
  • Clock Recovery
  • Manchester II Encode, Decode
  • Separate Encode and Decode
  • Low Operating Power 50mW at 5V

説明

The Intersil HD-15530 is a high performance CMOS device intended to service the requirements of MlL-STD-1553 and similar Manchester II encoded, time division multiplexed serial data protocols. This LSI chip is divided into two sections, an Encoder and a Decoder. These sections operate completely independent of each other, except for the Master Reset functions. This circuit meets many of the requirements of MIL-STD- 1553. The Encoder produces the sync pulse and the parity bit as well as the encoding of the data bits. The Decoder recognizes the sync pulse and identifies it as well as decoding the data bits and checking parity. This integrated circuit is fully guaranteed to support the 1MHz data rate of MlL-STD-1553 over both temperature and voltage. It interfaces with CMOS, TTL or N channel support circuitry, and uses a standard 5V supply. The HD-15530 can also be used in many party line digital data communications applications, such as an environmental control system driven from a single twisted pair cable of fiber optic cable throughout the building.

パラメータ

属性
RatingHarsh Environment
Data Frame Length16
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelQML Class Q (military)
Die Sale Availability?No
PROTO Availability?No

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP31.8 x 13.2 x 0.00242.5
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
7802901JAActiveAvailableIn StockCERDIP24#TubeNot Applicable2.5mm31.8 x 13.2 x 0.00NoHot Solder Dip30-55 to +125°C
HD1-15530-8ActiveAvailableIn StockCERDIP24#TubeNot Applicable2.5mm31.8 x 13.2 x 0.00NoHot Solder Dip15-55 to +125°C
78029013AObsoleteN/AOut of StockCLCC28#TubeNot Applicable1.3mm11.4 x 11.4 x 0.00NoHot Solder Dip10-55 to +125°C
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。