メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Output Voltage Swing ±35V
  • Supply Voltage ±10V to ±40V
  • Offset Current 5nA
  • Bandwidth 4MHz
  • Slew Rate 5V/µs
  • Common Mode Input Voltage Range ±35V
  • Output Overload Protection

説明

HA-2640 and HA-2645 are monolithic operational amplifiers which are designed to deliver unprecedented dynamic specifications for a high voltage internally compensated device. These dielectrically isolated devices offer very low values for offset voltage and offset current coupled with large output voltage swing and common mode input voltage. For maximum reliability, these amplifiers offer unconditional output overload protection through current limiting and a chip temperature sensing circuit. This sensing device turns the amplifier off, when the chip reaches a certain temperature level. These amplifiers deliver ±35V common mode input voltage range, ±35V output voltage swing, and up to ±40V supply range for use in such designs as regulators, power supplies, and industrial control systems. 4MHz gain bandwidth and 5V/µs slew rate make these devices excellent components for high performance signal conditioning applications. Outstanding input and output voltage swings coupled with a low 5nA offset current make these amplifiers excitation designs.

パラメータ

属性値
RatingHarsh Environment
AVOL (dB)106
Bandwidth (MHz)4
Channels (#)1
CMRR (dB)100
IOUT (mA)15
IS per Amp (mA)3.2
Noise VN (nV/√Hz)15
Offset Voltage (max)4mV
PSRR (db)90
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)5
Supply Voltage (min) (V)20 - 20
Supply Voltage (max) (V)80 - 80
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelQML Class Q (military)
Die Sale Availability?No
PROTO Availability?No

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CAN9.1 x 9.1 x 0.0085.1
CERDIP9.7 x 6.3 x 0.0082.5

アプリケーション

  • Industrial Control Systems
  • Power Supplies
  • High Voltage Regulators
  • Resolver Excitation
  • Signal Conditioning
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HA2-2640-2ActiveAvailableIn StockCAN8#TrayNot Applicable5.1mm9.1 x 9.1 x 0.00NoHot Solder Dip200-55 to +125°C34371
HA7-2640-2ActiveAvailableOut of StockCERDIP8#TubeNot Applicable2.5mm9.7 x 6.3 x 0.00NoHot Solder Dip528-55 to +125°C34371
7800302GCObsoleteN/AOut of StockCAN8#Tray5.1mm9.1 x 9.1 x 0.00No100-55 to +125°C34371
7800302PAObsoleteN/AOut of StockCERDIP8#Tube2.5mm9.7 x 6.3 x 0.00No288-55 to +125°C34371
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。