メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Fast access times - 7.5ns up to 117MHz clock frequency
  • LBO input selects interleaved or linear burst mode
  • Self-timed write cycle with global write control (GW), byte write enable (BWE), and byte writes (BWx)
  • 3.3V core power supply
  • Power down controlled by ZZ input
  • 3.3V I/O
  • Optional - Boundary Scan JTAG interface (IEEE 1149.1 compliant)
  • Available in 100-pin TQFP, 119-pin BGA, and 165 fpBGA packages

説明

The 71V3577 3.3V CMOS SRAM is organized as 128K x 36 and contains write, data, address, and control registers. The burst mode feature offers the highest level of performance to the system designer, as it can provide four cycles of data for a single address presented to the SRAM.

パラメータ

属性
Density (Kb)4608
Bus Width (bits)36
Core Voltage (V)3.3
Pkg. CodeBG119, BQG165, PKG100
Organization128K x 36
I/O Voltage (V)3.3 - 3.3
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureSynch Burst
Output TypeFlowthrough

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA15.0 x 13.0 x 1.21651
PBGA14.0 x 22.0 x 2.151191.27
TQFP20.0 x 14.0 x 1.41000.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
71V3577S75BQGActiveAvailableIn StockCABGA1ku | $5.76165#CYesTray3PHILIPPINESTAIWAN, USA
71V3577S75BQG8ActiveN/AOut of StockCABGA1ku | $5.76165#CYesReel3PHILIPPINESTAIWAN, USA
71V3577S80BGIActiveAvailableOut of StockPBGA1ku | $7.15119#INoTray3TAIWANTAIWAN, USA
71V3577S85PFGIActiveAvailableOut of StockTQFP1ku | $5.35100#IYesTray3TAIWANTAIWAN, USA
71V3577S65PFGObsoleteN/AOut of StockTQFP100#CYesTray3
71V3577S65PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V3577S65PFGIObsoleteN/AOut of StockTQFP100#IYesTray3
71V3577S65PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V3577S75BGObsoleteN/AIn StockPBGA119#CNoTray3
71V3577S75BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V3577S75BGGObsoleteN/AOut of StockPBGA119#CYesTray3
71V3577S75BGG8ObsoleteN/AOut of StockPBGA119#CYesReel3
71V3577S75BGGIObsoleteN/AOut of StockPBGA119#IYesTray3
71V3577S75BGGI8ObsoleteN/AOut of StockPBGA119#IYesReel3
71V3577S75BGIObsoleteN/AOut of StockPBGA119#INoTray3
71V3577S75BGI8ObsoleteN/AOut of StockPBGA119#INoReel3
71V3577S75BQObsoleteN/AIn StockCABGA165#CNoTray3
71V3577S75BQ8ObsoleteN/AOut of StockCABGA165#CNoReel3
71V3577S75BQIObsoleteN/AOut of StockCABGA165#INoTray3
71V3577S75BQI8ObsoleteN/AOut of StockCABGA165#INoReel3
71V3577S75PFGObsoleteN/AIn StockTQFP100#CYesTray3
71V3577S75PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V3577S75PFGIObsoleteN/AIn StockTQFP100#IYesTray3
71V3577S75PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V3577S80BGObsoleteN/AOut of StockPBGA119#CNoTray3
71V3577S80BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V3577S80BGGObsoleteN/AOut of StockPBGA119#CYesTray3
71V3577S80BGG8ObsoleteN/AOut of StockPBGA119#CYesReel3
71V3577S80BGGIObsoleteN/AIn StockPBGA119#IYesTray3
71V3577S80BGGI8ObsoleteN/AOut of StockPBGA119#IYesReel3
71V3577S80BGI8ObsoleteN/AOut of StockPBGA119#INoReel3
71V3577S80BQObsoleteN/AIn StockCABGA165#CNoTray3
71V3577S80BQ8ObsoleteN/AOut of StockCABGA165#CNoReel3
71V3577S80BQIObsoleteN/AOut of StockCABGA165#INoTray3
71V3577S80BQI8ObsoleteN/AOut of StockCABGA165#INoReel3
71V3577S80PFGObsoleteN/AIn StockTQFP100#CYesTray3
71V3577S80PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V3577S80PFGIObsoleteN/AIn StockTQFP100#IYesTray3
71V3577S80PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V3577S85BGObsoleteN/AOut of StockPBGA119#CNoTray3
71V3577S85BG8ObsoleteN/AOut of StockPBGA119#CNoReel3
71V3577S85BGGObsoleteN/AOut of StockPBGA119#CYesTray3
71V3577S85BGG8ObsoleteN/AOut of StockPBGA119#CYesReel3
71V3577S85BGIObsoleteN/AIn StockPBGA119#INoTray3
71V3577S85BGI8ObsoleteN/AOut of StockPBGA119#INoReel3
71V3577S85BQObsoleteN/AOut of StockCABGA165#CNoTray3
71V3577S85BQ8ObsoleteN/AOut of StockCABGA165#CNoReel3
71V3577S85BQGObsoleteN/AIn StockCABGA165#CYesTray3
71V3577S85BQG8ObsoleteN/AOut of StockCABGA165#CYesReel3
71V3577S85BQIObsoleteN/AOut of StockCABGA165#INoTray3
71V3577S85BQI8ObsoleteN/AOut of StockCABGA165#INoReel3
71V3577S85PFGObsoleteN/AIn StockTQFP100#CYesTray3
71V3577S85PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V3577S85PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3