概要
説明
The ZSSC32XX-CLOWI-PCB is an extension for products of ZSSC32xx series featuring 4–20 mA current loop output. The board is and add-on PCB to the product related Evaluation Kit. It provides the hardware needed for current loop operation in combination with one wire communication via a 2-wire current loop.
For further information and support for the SSC Evaluation Kit together with the Current Loop Add-on Board, visit the respective SSC product page.
Boards are to be ordered separately and require a product specific Evaluation Kit. Contact your local sales representative for more information.
特長
- ZSSC32xx One-Wire Current Loop Add-on Board
アプリケーション
設計・開発
関連ボード&キット
ボード&キット
SSC Communication Board
The SSC Communication Board is included in Renesas' modular SSC Evaluation Kits for select sensor signal conditioner (SSC) ICs. It is also part of the modular SSC Mass Calibration System for SSC ICs. It provides communication between the user's computer and the SSC IC mounted on the SSC... 続きを読む
Sensor Signal Conditioner IC Evaluation Kit
The ZSSC3240KIT Evaluation Kit provides the hardware needed for the configuration, calibration, and evaluation of the ZSSC3240 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC3240 IC socketed on the ZSSC3240 SSC Evaluation Board via the SSC Communication Board... 続きを読む
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ZSSC32XX-CLOWI-PCB | Active | In Stock | 1u | $99 | Available | Yes | EAR99 | 8473.30.1180 |