概要
The ZSSC32XX-CLOWI-PCB is an extension board for ZSSC32xx sensor signal conditioners (SSCs) that support a 4–20mA current-loop output. The board is designed as an add-on to a compatible ZSSC32xx evaluation kit and provides the hardware required for current-loop operation with one-wire communication over a two-wire current loop.
The board enables evaluation and development of industrial sensor applications that require simultaneous power, communication, and signal transmission over a single loop connection.
The add-on board must be ordered separately and requires a compatible product-specific evaluation kit. Contact your local sales representative for more information.
特長
- Supports one-wire interface (OWI) communication over a two-wire current loop
- Enables configuration and communication via the OWI interface
- Compatible with ZSSC32xx SSCs featuring a 4–20mA current-loop output
- Extends compatible ZSSC32xx evaluation kits with current-loop support
- Supports evaluation of industrial current-loop sensor applications
サンプル&ご購入
ZSSC32XX-CLOWI-PCB
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $99.00参考価格
拡張ハードウェア
本プラットフォーム対応の追加ボード。一部は、すべての機能を利用するため、または特定機能を評価するために必要となる場合があります。
SSC Communication Board
SSC-CB アクティブ
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.
ZSSC3240 Sensor Signal Conditioner Evaluation Kit
ZSSC3240KIT アクティブ
Configure, calibrate, and evaluate ZSSC3240 sensor signal conditioning using a modular, USB-connected kit. Supports fast prototyping with real sensors or simulated resistive inputs.
推奨ドキュメント: