概要
The ZSSC3241 evaluation kit provides the hardware required for the configuration, calibration, and evaluation of the ZSSC3241 sensor signal conditioner (SSC) IC. A user's PC communicates with the ZSSC3241 IC mounted on the ZSSC3241 SSC evaluation board through the SSC communication board via a USB connection. The evaluation board can be connected either to a user's sensor or to the SSC sensor replacement board (SRB). The SRB serves as a substitute for an actual sensor and can be used for initial calibration or dry-run calibration. On the SRB, the emulated resistive sensor signal is adjusted using a potentiometer.
The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.
The evaluation kit software is available online as a free download.
Kit Contents
- ZSSC3241 evaluation board (ZSSC3241EVB)
- SSC communication board (SSCCOMMBOARDV4P1C)
- SSC sensor replacement board (SSCSENSORREPBDV2P0)
- ZSSC3241 samples, 24-pin PQFN package (4mm × 4mm) (5 pcs.)
- USB cable
特長
- Supports I²C, SPI, and OWI communication interfaces
- Enables configuration, calibration, and evaluation of the ZSSC3241 SSC
- Connections for direct interfacing with user sensor modules
- Sensor replacement board (SRB) for sensor emulation
- Supports dry-run calibration and calibration examples
- Modular kit design for flexible evaluation setups
- Supports multi-DUT evaluation without soldering
- Powerful graphical user interface (GUI) for device configuration and testing
- Integrated AFE configurator
- Transparent AD/DA signal-processing path visualization
サンプル&ご購入
ZSSC3241KIT
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |