概要
The RH850/U2B10 and Power Management IC Target Board serves as an evaluation board with Arduino form factor. The circuit shows a possible implementation of the RH850/U2B10 MCU and an RAA271084 power management IC.
特長
- Compact board design to promote a ‘reference’ schematic (and layout) for RH850/U2B10 device and RAA271084 power management IC (ASIL D)
- 12V typ. (40V/42V max.) power supply
- RH850/U2B10 292-pin DPS device, incl. main oscillator
- RAA271084 (incl. required components like FETs, L, C, etc.)
- 14-pin RH850 debug connector
- Three status LEDs
- Eight user LEDs
- Seven power LEDs
- RESET button
- Same board size as the Arduino Classic Family board.
- Port connectors placement for support of Arduino shields, the same as on Arduino board. Function assignment as close to Arduino function set as possible.
- One CAN FD interface
- One LIN interface
- Two PMOD connectors (Type 1A/2A; Type 1A/6)
- One USB-C interface for UART / PC terminal communication
- Operation temperature 0°C <= Ta <= +40°C
サンプル&ご購入
Y-RH850-U2B10-TB-RAA271084
アクティブ| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
拡張ハードウェア
本プラットフォーム対応の追加ボード。一部は、すべての機能を利用するため、または特定機能を評価するために必要となる場合があります。
RH850/U2B 373pin Piggyback Board of RH850 Evaluation Platform
Evaluate RH850/U2B MCUs in a 373‑pin package using a modular piggyback board on the RH850 platform.
RH850/U2B 468pin Piggyback Board of RH850 Evaluation Platform
Support evaluation of high‑pin‑count RH850/U2B devices with a 468‑pin piggyback board for scalable development.
RH850/U2B 292pin Piggyback Board of RH850 Evaluation Platform
Evaluate RH850/U2B MCUs in a 292‑pin package using a flexible piggyback board on the RH850 evaluation system.
ビデオ&トレーニング
この動画ではRH850用スマート・コンフィグレータを紹介します。