メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The RH850/U2A 516-pin Piggyback Board supports all devices of the RH850/U2A series in a 516-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

特長

  • Can be used with all mainboards of the RH850 Evaluation Platform
  • Socket for mounting the MCU
    • MCU is not included, needs to be ordered separately
  • 3.3V or 5.0V single supply voltage via 4mm banana jacks (2x red, 1x black)
  • Device core voltage VDD either from the onboard voltage regulator or via 4mm banana jack (red)
  • 14-pin Renesas Debug Connector to connect a Renesas or 3rd-party emulator
    • Offering LPD (4-pin) and JTAG debug connection support
    • Offering serial flash programming support for the RH850 on-chip flash memory
  • 34-pin AURORA Trace Interface Connector
  • On-board interface connector:
    • Renesas High-Speed Serial I/F (RHSIF)
    • Multichannel Serial Peripheral Interface (MSPI)
  • 100/1000BASE-TX Ethernet Port with a RJ45 type connector
  • Each pin of the device is accessible via a 2.54mm pitch connector (triple row)
  • External clock circuit with an exchangeable 16MHz, 20MHz, 24MHz, or 40MHz crystal resonator
  • 8x signal LEDs, 3x power supply LEDs (5.0V, 3.3V 1.12V)
  • Reset circuit/switch
  • Jumpers for device mode selection

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 5.45 MB
アプリケーションノート
ログインしてダウンロード PDF 1.03 MB
AI生成コンテンツ: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
アプリケーションノート PDF 1.22 MB
AI生成コンテンツ: The autonomous CAN-FD frame-routing gateway enables efficient frame-level routing across multiple RS-CANFD units using DMA and SDMAC, supporting up to 16 CAN channels with minimal CPU involvement except for error handling. It allows selective ID routing, bit rate and protocol conversion between classical CAN and CAN-FD, and implements the Most Priority First Out (MPFO) principle for transmit queues. The gateway uses RX-FIFOs and transmit queues for message forwarding, with configurable reception rules and resource allocation to balance performance and avoid overflow. Limitations include transmit queue overflow risks when routing to slower channels and a maximum of eight destinations per message. The system supports flexible channel configurations and integrates interrupt-driven exit conditions.
アプリケーションノート
ログインしてダウンロード PDF 1.81 MB
AI生成コンテンツ: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
4件

ソフトウェア/ツール

ソフトウェア/ツール

Software title
Software type
会社名
統合開発環境 CS+
ルネサス統合開発環境 [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+でRL78/G23、RXスマート・コンフィグレータを使用するには、別途インストールする必要があります。スマート・コンフィグレータの製品ページから、RL78/G23用、RX用のスマート・コンフィグレータをダウンロードしてください)
IDE and Coding Tool ルネサス
RH850 スマート・コンフィグレータ
RH850ファミリ向けの周辺I/Oドライバ生成ツール。ドライバコード生成、端子設定をGUIで容易に実行できます。
Solution Toolkit ルネサス
2件

関連ボード&キット

ボード&キット

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-RH850-U2A-516PIN-PB-T1-V1ActiveOut of StockN/ANo3A991.a.28471.50.0150
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.