概要
The RTKP51035DE0000BU evaluation board provides a simple platform to evaluate the 3.5mm×3.5mm 20-Ld QFN RRP51035 low-dropout linear regulator (LDO).
特長
- Output voltage set pins easily programmed with JP_VSET
- Switch between voltage set pins or external resistor divider using jumper JP_FB
- Convenient shutdown mode function using jumper JP_EN
- Power-good (PG) indication test point
- VBIAS banana jack or turret for applications, where VIN < 1.4V
- BNC_VIN and BNC_VOUT connections for PSRR and output noise testing
サンプル&ご購入
RTKP51035DE0000BU
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |