Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RTKP51035DE0000BU evaluation board provides a simple platform to evaluate the 3.5mm×3.5mm 20-Ld QFN RRP51035 low-dropout linear regulator (LDO).

Features

  • Output voltage set pins easily programmed with JP_VSET
  • Switch between voltage set pins or external resistor divider using jumper JP_FB
  • Convenient shutdown mode function using jumper JP_EN
  • Power-good (PG) indication test point
  • VBIAS banana jack or turret for applications, where VIN < 1.4V
  • BNC_VIN and BNC_VOUT connections for PSRR and output noise testing

Applications

Type Title Date
Manual - Development Tools PDF 793 KB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
RTKP51035DE0000BUActiveOut of StockAvailableYesEAR998473.30.1180