概要
The RTKA808015DE0000BU evaluation board is a 5A synchronous buck regulator with an input range of 2.7V to 5.5V. The board evaluates the performance of the RAA808015A high-efficiency, low Bill of Materials (BOM) synchronous buck regulator with a 5A output current. The RAA808015 is offered in a QFN 2x2.5 package with 0.8mm maximum height. The converter occupies 1.516cm2 area.
特長
- 2.7V to 5.5V operating input range
- Continuous output current up to 5A
- Output adjustable from 0.6V
- 100% duty cycle in dropout
- High switching frequency (1.8MHz)
- Fixed soft start time
- Cycle-by-cycle overcurrent protection
- OCP and SCP with hiccup mode
- Input Undervoltage Lockout (UVLO)
- Over-temperature protection
- EN for power sequencing
サンプル&ご購入
RTKA808015DE0000BU
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $63.24参考価格