Skip to main content
Renesas Electronics Corporation

Description

The RTKA808015DE0000BU evaluation board is a 5A synchronous buck regulator with an input range of 2.7V to 5.5V. The board evaluates the performance of the RAA808015A high-efficiency low BOM count Sync Buck Regulator with 5A output current. The RAA808015 is offered in a QFN 2x2.5 package with 0.8mm maximum height. The converter occupies 1.516cm2 area.

Features

  • 2.7V to 5.5V operating input range
  • Continuous output current up to 5A
  • Output adjustable from 0.6V
  • 100% duty cycle in dropout
  • High switching frequency (1.8MHz)
  • Fixed Soft Start time
  • Cycle-by-cycle overcurrent protection
  • OCP and SCP with Hiccup mode
  • Input Undervoltage Lockout (UVLO)
  • Over-temperature protection
  • EN for power sequencing

Applications

  • High power density distributed power system
  • POL for core of DSP/ASIC/MCU
  • Clouding and networking
  • Telecom
  • Industrial
  • Medical equipment
Type Title Date
Manual - Development Tools PDF 748 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA808015DE0000BUActiveIn Stock1u | $63.24AvailableYesEAR998473.30.1180