メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

説明

RTKA2P4500S00000BEは、回転式および直線式センサの性能を容易にテストするために設計された非接触式の評価キットです。 直感的な設定ソフトウェアと、簡単にインストールできるGUIが含まれています。 通信ボードはシームレスなPC接続を保証し、迅速なセットアップと評価を実現します。

本キットは、磁石が不要な誘導式位置センサIC RAA2P4500が搭載されており、自動車用途における絶対回転角、直線、または円弧位置の検出評価向けに設計されています。

同梱物

  • RAA2P-COMBOARD通信ボード
  • RAA2P4500R0100:単一回転センサ、直径32mm、360°設計
  • RAA2P4500R0300X2:2つのセンサを備えた冗長構成、直径28.8mm、360°設計
  • RAA2P4500A80X2:冗長サイドシャフトセンサ、直径62mm、80°円弧型設計
  • RAA2P4500L100:単一リニアセンサ、108mm設計(長センサ/短ターゲットを含む)
  • USB-Bケーブルと2本のインタフェースケーブル

特長

  • 自動車用途向け堅牢な非接触位置検出キット
  • I2C、アナログ、SENT、PWMインタフェースを備えた設定可能なIC
  • 3.3Vまたは5.0Vアプリケーションに最適

アプリケーション

  • アクセルペダルとブレーキペダルの検知
  • ギアシフトレバーの位置検出
  • スロットルポジションセンサ
  • 熱管理バルブ (サーマルマネジメントバルブ)
  • パーキングロックアクチュエータ
  • 液面検知
  • 排気ガス再循環(EGR)
分類 タイトル 日時
クイックスタートガイド PDF 536 KB
The RTKA2P4500S00000BE is a contactless evaluation kit designed to assess rotary and linear sensor performance, including redundant measurement capabilities. It includes a communication board, three sensor modules, easy-to-use configuration software, and a simple-to-install GUI. This guide explains how to set up the evaluation kit and describes the hardware components, along with an overview of the GUI for sensor calibration and configuration.
レポート PDF 829 KB
The RAA2P4500R0100 is a single‑coil rotary position sensor design based on the RAA2P4500 inductive sensor IC. It features a compact PCB and a nominal air gap of 1.6mm. This measurement report presents angle error, signal magnitude, and gain results obtained on a precision positioning setup under defined laboratory conditions.
PCB設計ファイル ZIP 13.76 MB
The RAA2P4500A80X2 is a rotary inductive position sensor design optimized for improved angular accuracy and stable signal behavior. This package contains the design files, including schematics, layout, and supporting documentation.
PCB設計ファイル ZIP 11.31 MB
The RAA2P4500L100 is a linear position sensor design using the RAA2P4500 inductive sensor IC and a single‑coil configuration. The design targets high positioning accuracy at a nominal air gap of 1.6mm. This package contains the design files, including schematics, layout, and supporting documentation.
PCB設計ファイル ZIP 11.71 MB
The RAA2P4500R0100 is a single‑coil rotary position sensor design based on the RAA2P4500 inductive sensor IC. It features a compact PCB and a nominal air gap of 1.6mm. This package contains the design files for the sensor board, including schematics, layout, and supporting documentation.
レポート PDF 882 KB
The RAA2P4500A80X2 is a rotary inductive position sensor design optimized for improved angular accuracy and stable signal behavior. This report presents measurement results for RAA2P4500A80X2 IC 1, including angle error, magnitude, and gain over a full mechanical rotation, captured using a multi‑axis positioning system at a nominal air gap of 1.5mm.
レポート PDF 893 KB
The RAA2P4500A80X2 is a rotary inductive position sensor design based on the RAA2P4500 inductive sensor IC in a single‑coil topology. This report summarizes measurement results for RAA2P4500A80X2 IC 2, including angle error, signal magnitude, and gain stability across the mechanical range, supporting performance comparison and design validation.
レポート PDF 765 KB
The RAA2P4500L100 is a linear position sensor design using the RAA2P4500 inductive sensor IC in a single‑coil configuration. The design targets high positioning accuracy at a nominal air gap of 1.6mm. Measurement results include linear position error, signal magnitude, and gain behavior evaluated on a controlled test bench.
クイックスタートガイド
ログインしてダウンロード PDF 2.60 MB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This document outlines the procedures for configuring and operating the RAA2Pxxxx Evaluation Software (GUI), which is fully compatible with all evaluation kits in the RAA2Pxxxx series.
9件

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード ZIP 151.02 MB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package contains the necessary files to install and operate the RAA2Pxxxx Evaluation Software (GUI), which is fully compatible with all evaluation kits in the RAA2Pxxxx series.
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード ZIP 24 KB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package provides Python code for communicating with the sensor and performing compensation and calibration using the Renesas RAA2P-COMBOARD, making it suitable for quick testbench setup and automated calibration.
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード ZIP 18 KB
RAA2Pxxxx is Renesas' family of high-accuracy inductive position sensors. This package includes sample code for calculating linearization points from simple measurements.
3件
型名状態在庫SampleableRequires Terms and Conditions
RTKA2P4500S00000BEActive在庫ありAvailableDoes not require acceptance of Terms and Conditions